Compare Benchtop Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other benchtop models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Power
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

BTZ-175

Image of BTZ-175

1.5 Cubic Foot Criterion Benchtop

BTZ-175 Specifications
BTZ-175 Product Page
Criterion Temperature Benchtop
#3 out of 19 ranked
1.5 cu. ft.
42 Liters
19.6" x 11" x 12"
500 x 280 x 300 mm
29" x 33.3" x 33"
740 x 850 x 840 mm
-70 to 180°C
-100 to 354°F
No humidity control
208/230V 1ph 12A max
65 dBA
±0.5
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC