ESPEC specializes in temperature and humidity test chambers that are needed to do the required tests of Telcordia Generic Requirements (GR) for reliability of telecommunications equipment.
Platinous series models can fit many tests that you may be required to do. We also have many small benchtop chambers that are suitable for some of these tests, saving space and money.
Click on the links below to learn more about each test standard and our applicable models.
Each GR-CORE standard may require multiple chambers (and other testing equipment), as some tests require specialized equipment. To be sure to get the right equipment, be prepared with the following information when contacting us
| Telcordia Test Requirements: | |
|---|---|
| GR-49-CORE | For outdoor network interface devices |
| GR-63-CORE | For network switching systems (NEBS) |
| GR-326-CORE | For fiber optic connectors |
| GR-468-CORE | For optoelectronic systems |
| GR-487-CORE | For enclosures |
| GR-1209-CORE | For passive fiber optic components |
| GR-1221-CORE | For passive fiber optic component reliability |
In anticipation of the InterSolar show, ESPEC has posted a joint press release announcing the sale of a unique solar simulator chamber to WESTPAK.
ESPEC will be exhibiting at InterSolar North America 2010 in San Francisco! Contact us for your FREE ticket today!
ESPEC will be exhibiting at Intersolar (co-located with Semicon West) this coming July in San Francisco.