The ENX112 chambers provide a test chamber large enough for testing full-size PV modules in the least amount of floorspace. Can be use for panels 1.2m x 2m or larger.
These models provide a variety of performance capabilities to meet maximum or minimum change rates in IEC or UL test standards. Incorporated are the features of our smaller Platinum and Global-N lines. The refrigeration systems of these models utilize modern, high performance scroll compressors that allow a small footprint while allowing unparalleled service access.
The models come in different performance versions, depending on your application. More powerful performance allows you to complete the temperature-cycling test faster, or with a maximum number of modules. There also is a 'damp-heat' only model that saves you capital-cost and energy.
In addition, the SCP-220 programmer makes running an ESPEC environmental test chamber a breeze. The full-color, touch-screen interface is remarkably easy to use and understand. The SCP-220 can be managed remotely via our new Ethernet/LAN-based Web Controller, serial port, or GP-IB/LabView.
| Model / Link | Interior Dimensions (W x D x H) |
Interior Volume | Temperature Range | Humidity Control | Change Rate (heat/cool) | Notes |
|---|---|---|---|---|---|---|
| ENX112-6CWL | 48" x 48" x 84" | 112 cu. ft. | -70 to 150°C | Yes | up to 0.73°C/min. | |
| ENX112-12CWL | 48" x 48" x 84" | 112 cu. ft. | -65 to 150°C | Yes | up to 0.73°C/min. | Example from our 112 cu. ft. series for solar panels |
| ENX112-15CW | 48" x 48" x 84" | 112 cu. ft. | -70 to 150°C | Yes | up to 2°C/min. | |
| ENL112-CCA | 48" x 48" x 84" | 112 cu. ft. | 15 to 150°C | Yes | Used for 85°C / 85% Damp Heat Test | |
| ENL112-CCW | 48" x 48" x 84" | 112 cu. ft. | -35 to 150°C | Yes | Used for 85°C / 85% Damp Heat Test | |
| Click model number for details, including metric & english units. | ||||||