Battery Fast Temperature Cycling & Shock

Battery Fast Temperature Cycling & Shock

ESPEC temperature cycling and thermal shock chambers are suited for testing battery reliability under extreme temperature changes. Batteries need to be able to withstand drastic changes in temperature. The thermal shock and temperature cycling tests called out in the IEC, UL, and SAE standards:

  • IEC 62133 - Temp cycling: 75 to 20 to -20°C (30 min. transitions)
  • UL 2054 - Temp cycling: 70 to -40 °C (30 min. transitions)
  • UL 1642 - Temp cycling: 70 to 20 to -40 °C (30 min. transitions)
  • SAE J2464 - Thermal shock test: 70 to -40°C (15 min. transitions)

Contact us for more information on any of the battery test methods.

Click here for more information about battery test methods

Resources

Battery Fast Temperature Cycling & Shock Model Comparison

Model / Link Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Notes
TSE-11-A 12.5" x 9.1" x 5.8" 0.4 cu. ft. -65 to 200°C Test example: -65 to 150°C in 15 min. (worst-case on-product) with 8 lb of IC chips
Click model number for details, including metric & english units.

Get quick pricing on Battery Fast Temperature Cycling & Shock Chamber Models

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC