Thermal shock savings

Wednesday, September 14 2011

Our newest generation of thermal shock chambers with Eco-mode save time and money.

Eco-mode manages pre-heating/cooling of the system to minimize energy consumption. In addition, higher-powered TSA models include a patent-pending refrigeration control system, with resulting energy savings of 35% or more, over previous systems. And available option also can extend time between defrost cycles to 500 hours, saving additional energy, as well as time.

Learn more: TSA Thermal shock series page

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC