New Criterion Brochure

Tuesday, December 16 2008

Our new Criterion Brochure is now available for download.

image Criterion benchtop temperature chambers provides a economical and space-saving solution for a variety of temperature testing requirements.  The 1.5 cu. ft. interior size is 3.5 inches wider than traditional benchtops, yet the overall size is more space saving than other models.  The brochure contains a cutaway to help highlight the many features of the Criterion models.

Visit our Benchtop page
Download the Criterion Brochure