TSE Small Thermal Shock Chambers

Simple to install and operate!


Did you think that getting a thermal shock chamber was too expensive, required special utilities, and half your lab-space? The TSE-11 thermal shock chamber is the solution. Only 26 inches wide, the TSE-11 transfers product loads between cold and hot zones with a temperature range of -65°C to 200°C.

  • Meets strict Mil-Std 883 thermal cycling requirements with 4 kg. (8 lbs.) (duplicated by other standards)
  • Touch-screen operation is very easy, yet full-featured
  • The cold zone is cooled by refrigeration. No need for tanks of liquid nitrogen (or cooling water supply)
  • The only utility required is 208V power
  • Super quiet operation of less than 60dB
  • More benefits on this one-page PDF
  • In stock for fast delivery

New: Compare Thermal Shock Models
Side-by-side comparison of up to three models.

Features

Chamber Design Features:

  • Vertical-lift thermal shock chamber with separate hot and cold temperature zones
  • Direct-drive system for reliable transfer between zones (maximum load 13 lb.)
  • Compact design with integrated mechanical refrigeration
  • Exterior is painted ESPEC grayish-violet, interior is stainless steel
  • Two specimen baskets
  • Tube for cables to test load, 2" diameter
  • Specimen power supply terminal
  • Includes caster and leveling pads for easy movement
  • Designed for performance with maximum load (lighter loads need additional mass for proper performance)

Refrigeration and Plenum:

  • Refrigeration maintains user-set low temperature in cold zone
  • Two sirocco blower motors circulate the air (one per zone)
  • Non-CFC cascade refrigeration system using 2hp compressors
  • Quiet operation with sound levels below 60dB

ESPEC’s Exclusive SCP-220TS Programmer:

  • User-friendly touch-screen operation with 6.5" active-matrix color display
  • The trend-graph display shows a record of setpoints and actual values
    • This feature may eliminate the need for a chart recorder
  • Cycle-time reduction function can automatically advance to the next step
  • 20 user-definable programs can be saved with alphanumeric names
  • System alarms are stored in memory for historical review
    • Activated alarms provide on-screen troubleshooting help
  • Built-in timer functions allow the chamber to be started or shut down automatically
  • RS-485 communication port is standard

TSE Small Thermal Shock Model Comparison

Model / Link Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Notes
TSE-11-A 12.5" x 9.1" x 5.8" 0.4 cu. ft. -65 to 200°C Test example: -65 to 150°C in 15 min. (worst-case on-product) with 8 lb of IC chips
Click model number for details, including metric & english units.

Request a Quote

Quotes for standard models usually sent within one business day. Fields marked with * are required.
How Should We Respond?