Temperature Only Benchtops

Four chamber types, nine models

    • Two models, one size: 1.5 cubic foot
    • Wide temperature range: -70 to 150°C
    • New model with 5°C/min. change rate
    • Interior is 3.5” wider than competitors
    • Space-saving design
    • Your most economical choice

    Learn More...

    • Five models, two sizes: 0.8 & 2.2 cubic feet
    • High temperature to 150°C
    • Low temp to -20, -40, or -60°C
    • 0.8 cu.ft. models are our smallest chambers
    • Fully programmable

    Learn More...

    • One model: 4 cubic foot interior
      our largest benchtop
    • -20 to 85°C range
    • Inner glass door standard
    • Programmable controller

    Learn More...

    • Two models, one size: 2.2 cubic feet
    • Ultra-cold temperature range to -75 or -85°C
    • High temperature to 100 or 180°C
    • Floor-standing design
    • Touch-screen programmer

    Learn More...