Are you looking for the smallest chamber possible to get your testing done? Hate the footprint and noise of other temperature chambers? This is the model series for you!
New: Compare Benchtop Models
Side-by-side comparison of up to three models.
| Model / Link | Interior Dimensions (W x D x H) |
Interior Volume | Temperature Range | Humidity Control | Change Rate (heat/cool) |
Notes |
|---|---|---|---|---|---|---|
| SU-221 | 12" x 10" x 12" | 0.8 cu. ft. | -20 to 150°C | No | 3/2°C/min. | SH-221 humidity version available |
| SU-241 | 12" x 10" x 12" | 0.8 cu. ft. | -40 to 150°C | No | 3/1.2°C/min. | SH-241 humidity version in-stock |
| SU-261 | 12" x 10" x 12" | 0.8 cu. ft. | -60 to 150°C | No | 3/1.2°C/min. | SH-261 humidity version available |
| SU-641 | 15.7" x 15.7" x 15.7" | 2.2 cu. ft. | -40 to 150°C | No | 2.5/1°C/min. | SH-641 humidity version available |
| SU-661 | 15.7" x 15.7" x 15.7" | 2.2 cu. ft. | -60 to 150°C | No | 2.5/0.8°C/min. | SH-661 humidity version available |
| Click model number for details, including metric & english units. | ||||||