The Platinum series are top quality temperature/humidity chambers in two larger sizes than our popular Platinous and Global-N lines. More powerful heating and cooling systems on these models ensure prompt response, even with larger and heavier loads. Change rates up to 12°C/m or more is possible, depending on model.
In addition, the SCP-220 programmer makes running an ESPEC environmental test chamber a breeze. The full-color, touch-screen interface is remarkably easy to use and understand.
New: Compare Reach-in Models
Side-by-side comparison of up to three models.
| Model / Link | Interior Dimensions (W x D x H) |
Interior Volume | Temperature Range | Humidity Control | Change Rate (heat/cool) |
Notes |
|---|---|---|---|---|---|---|
| ENL42-6CWL | 44" x 36" x 46" | 42 cu. ft. | -40 to 180°C | Yes | 3.5°C/min. | |
| ENL42-15CWL | 44" x 36" x 46" | 42 cu. ft. | -40 to 180°C | Yes | 10°C/min. | |
| ENL60-6CWL | 52" x 44" x 46" | 60 cu. ft. | -40 to 180°C | Yes | 3°C/min. | |
| ENL60-12CWL | 52" x 44" x 46" | 60 cu. ft. | -40 to 180°C | Yes | 5°C/min. | |
| ENX42-6CWL | 44" x 36" x 46" | 42 cu. ft. | -70 to 180°C | Yes | 3.5°C/min. | |
| ENX42-15CWL | 44" x 36" x 46" | 42 cu. ft. | -70 to 180°C | Yes | 8°C/min. | |
| ENX42-15CW | 44" x 36" x 46" | 42 cu. ft. | -70 to 180°C | Yes | 15/12°C/min. | |
| ENX60-6CWL | 52" x 44" x 46" | 60 cu. ft. | -70 to 180°C | Yes | 2.2/1.8°C/min. | |
| ENX60-12CWL | 52" x 44" x 46" | 60 cu. ft. | -70 to 180°C | Yes | 5/4 °C/min. | |
| ENX60-15CW | 52" x 44" x 46" | 60 cu. ft. | -70 to 180°C | Yes | 12/10°C/min. | |
| ENX60-30CW | 52" x 44" x 46" | 60 cu. ft. | -70 to 180°C | Yes | 8°C/min. | |
| ENU42-6CWL | 44" x 36" x 46" | 42 cu. ft. | -40 to 180°C | No | 3.5°C/min. | |
| ENU42-15CWL | 44" x 36" x 46" | 42 cu. ft. | -40 to 180°C | No | 10°C/min. | |
| ENU60-6CWL | 52" x 44" x 46" | 60 cu. ft. | -40 to 180°C | No | 3°C/min. | |
| ENU60-12CWL | 52" x 44" x 46" | 60 cu. ft. | -40 to 180°C | No | 5°C/min. | |
| ENZ42-6CWL | 44" x 36" x 46" | 42 cu. ft. | -70 to 180°C | No | 3.5°C/min. | |
| ENZ42-15CWL | 44" x 36" x 46" | 42 cu. ft. | -70 to 180°C | No | 8°C/min. | |
| ENZ42-15CW | 44" x 36" x 46" | 42 cu. ft. | -70 to 180°C | No | 15/12°C/min. | |
| ENZ60-6CWL | 52" x 44" x 46" | 60 cu. ft. | -70 to 180°C | No | 2.2/1.8°C/min. | |
| ENZ60-12CWL | 52" x 44" x 46" | 60 cu. ft. | -70 to 180°C | No | 5/4 °C/min. | |
| ENZ60-15CW | 52" x 44" x 46" | 60 cu. ft. | -70 to 180°C | No | 12/10°C/min. | |
| ENZ60-30CW | 52" x 44" x 46" | 60 cu. ft. | -70 to 180°C | No | 8°C/min. | |
| Click model number for details, including metric & english units. | ||||||