Lab Series Benchtop Chambers

Largest volume benchtop and reasonably priced. LHU-113 model is in-stock (USA only).


The ESPEC Lab Series environmental chambers are compact and reliable, suitable for a wide variety of applications. Pharmaceutical, automotive, materials, and electronic industries have all found these models to be useful for temperature/humidity testing.

To ensure a controlled environment, the LHL-113 and LHU-113 models also include an inner glass door, allowing door openings without disrupting the conditions in the chamber. A one-inch diameter cable port in the left side allows wires and cables to be run to your samples.

Easy to install and own:

  • Runs on standard 115V power, enabling easy installation anywhere.
  • Includes a water storage tank, avoiding the need for water hook-ups. The tank will last at least one week at 85°C/85% and can easily be refilled without interrupting the test. (Option for direct water connection.)
  • Extremely quiet operation as low as 53 dba, suitable for quiet labs or offices.

New: Compare Benchtop Models
Side-by-side comparison of up to three models.


photo
Interior view shows standard shelves
and inner glass door

Features

  • Programmable controller with nine steps and up to 99 loops
  • Timer function for automatic start and stop
  • Inner glass door
  • One-inch cable port with cap on left wall
  • Two adjustable shelves
  • Internal water tank for flexibility in locating unit
  • Three levels of overheat protection
  • Main power circuit breaker

Options available:

  • GP-IB computer interface (LabVIEW drivers available free)
  • RS-232C computer interface (Remote control software available free)
  • Paperless recorder with LCD display, disk drive, and Ethernet connection
  • Strip chart or circular chart recorder
  • Additional shelves (two are included)
  • Cart with casters
  • Cable ports for running in wires: 25mm, 50mm, or 100mm diameter (one 25mm is included)
  • Automatic water supply circuit
  • Water filter cartridge system
  • Carry tank for filling internal tank

Additional information:

  • Heat load to your room is 900 BTU/hr maximum.
  • Sound level at the front, with refrigeration on, is 53 dba.
  • Allowable heat loading inside the LHU-113 at 0°C is limited to 70 watts (higher temperatures allow increased heat loads)

LHL-113 & LHU-113 performance meets ICH Q1A general case guidelines for pharmaceutical stability testing, including these conditions:

  • Long term: 25°C/60%, 30°C/65%
  • Intermediate: 30°C/65%
  • Accelerated: 40°C/75%

Related Products

Lab Series Benchtop Model Comparison

Model / Link Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Humidity Control Notes
LH-113 19.7" x 15.4" x 23.6" 3.7 cu. ft. 45 to 85°C Yes
LHL-113 19.7" x 15.4" x 23.6" 3.7 cu. ft. 5 to 85°C Yes
LHU-113 19.7" x 15.4" x 23.6" 3.7 cu. ft. -20 to 85°C Yes
Click model number for details, including metric & english units.

Request a Quote

Quotes for standard models usually sent within one business day. Fields marked with * are required.
How Should We Respond?