ESPEC Platinous series have advanced features for quality and reliability:
In addition, the SCP-220 programmer makes running an ESPEC environmental test chamber a breeze. The full-color, touch-screen interface is remarkably easy to use and understand.
Within the Platinous series, you can select from a variety of sizes, ranges, and options to meet your specific environmental testing requirements.
New: Compare Reach-in Models
Side-by-side comparison of up to three models.
Well Thought-out Cabinet Design
Helpful Electrical Features
| Model / Link | Interior Dimensions (W x D x H) |
Interior Volume | Temperature Range | Humidity Control | Change Rate (heat/cool) |
Notes |
|---|---|---|---|---|---|---|
| ESU-2CA | 19.7" x 23.6" x 29.5" | 8 cu. ft. | -35 to 150°C | No | 5.2/3.5°C/min. | |
| ESU-3CA | 23.6" x 31.5" x 33.5" | 14 cu. ft. | -35 to 150°C | No | 4.2/3°C/min. | |
| ESU-4CA | 39.4" x 35.5" x 39.4" | 32 cu. ft. | -35 to 150°C | No | 5.2/1.4°C/min. | |
| ESL-2CA | 19.7" x 23.6" x 29.5" | 8 cu. ft. | -35 to 150°C | Yes | 5.2/3.5°C/min. | |
| ESL-3CA | 23.6" x 31.5" x 33.5" | 14 cu. ft. | -35 to 150°C | Yes | 5.2/3°C/min. | |
| ESL-4CA | 39.4" x 35.5" x 39.4" | 32 cu. ft. | -35 to 150°C | Yes | 5.2/1.4°C/min. | |
| ESZ-2CA | 19.7" x 23.6" x 29.5" | 8 cu. ft. | -70 to 150°C | No | 6.1/4.1°C/min. | |
| ESZ-3CA | 23.6" x 31.5" x 33.5" | 14 cu. ft. | -70 to 150°C | No | 5.5/2.7°C/min. | |
| ESZ-4CA | 39.4" x 35.5" x 39.4" | 32 cu. ft. | -70 to 150°C | No | 6.6/1.8°C/min. | |
| ESX-2CA | 19.7" x 23.6" x 29.5" | 8 cu. ft. | -70 to 150°C | yes | 6.1/4.1°C/min. | |
| ESX-3CA | 23.6" x 31.5" x 33.5" | 14 cu. ft. | -70 to 150°C | yes | 5.5/2.7°C/min. | |
| ESX-4CA | 39.4" x 35.5" x 39.4" | 32 cu. ft. | -70 to 150°C | yes | 6.6/1.8°C/min. | |
| Click model number for details, including metric & english units. | ||||||