Platinous Chambers

Using an environmental chamber has never been so simple!


ESPEC Platinous series have advanced features for quality and reliability:

  • Energy-efficient adjusting refrigeration control
  • Custom-molded thermal breaks for thermal integrity
  • Stainless steel exterior construction for long life
  • Fully-heated windows that are easy to see through
  • ETL-listed electrical panel conforming to UL 508A

SCP-220In addition, the SCP-220 programmer makes running an ESPEC environmental test chamber a breeze. The full-color, touch-screen interface is remarkably easy to use and understand.

Within the Platinous series, you can select from a variety of sizes, ranges, and options to meet your specific environmental testing requirements. 

New: Compare Reach-in Models
Side-by-side comparison of up to three models.

Features

Well Thought-out Cabinet Design

  • Stainless steel interior with rounded corners - superior to square, welded corners
  • Stainless steel exterior construction for durability over time
  • Viewing window with full-pane heaters to help keep condensation and frost clear.  Provides great visibility into the chamber.
  • Chamber light built into the window for easy viewing without glare
  • One 4” diameter cable port, centered in the left wall (additional ports optional)
  • One stainless steel shelf with adjustable support rails (not clips)
  • Heavy duty casters with adjustable leveling feet
  • Hinged service panels for easy access

Helpful Electrical Features

  • Independent overheat sensor with user set limit, part of a three-tier safety system
  • Electrical disconnect switch is included, with lock-out/tag-out
  • System run-time meter is mounted on front panel

Platinous Model Comparison

Model / Link Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Humidity Control Change Rate
(heat/cool)
Notes
ESU-2CA 19.7" x 23.6" x 29.5" 8 cu. ft. -35 to 150°C No 5.2/3.5°C/min.
ESU-3CA 23.6" x 31.5" x 33.5" 14 cu. ft. -35 to 150°C No 4.2/3°C/min.
ESU-4CA 39.4" x 35.5" x 39.4" 32 cu. ft. -35 to 150°C No 5.2/1.4°C/min.
ESL-2CA 19.7" x 23.6" x 29.5" 8 cu. ft. -35 to 150°C Yes 5.2/3.5°C/min.
ESL-3CA 23.6" x 31.5" x 33.5" 14 cu. ft. -35 to 150°C Yes 5.2/3°C/min.
ESL-4CA 39.4" x 35.5" x 39.4" 32 cu. ft. -35 to 150°C Yes 5.2/1.4°C/min.
ESZ-2CA 19.7" x 23.6" x 29.5" 8 cu. ft. -70 to 150°C No 6.1/4.1°C/min.
ESZ-3CA 23.6" x 31.5" x 33.5" 14 cu. ft. -70 to 150°C No 5.5/2.7°C/min.
ESZ-4CA 39.4" x 35.5" x 39.4" 32 cu. ft. -70 to 150°C No 6.6/1.8°C/min.
ESX-2CA 19.7" x 23.6" x 29.5" 8 cu. ft. -70 to 150°C yes 6.1/4.1°C/min.
ESX-3CA 23.6" x 31.5" x 33.5" 14 cu. ft. -70 to 150°C yes 5.5/2.7°C/min.
ESX-4CA 39.4" x 35.5" x 39.4" 32 cu. ft. -70 to 150°C yes 6.6/1.8°C/min.
Click model number for details, including metric & english units.

Request a Quote

Quotes for standard models usually sent within one business day. Fields marked with * are required.
How Should We Respond?