The ESPEC Criterion benchtop temperature chamber series provides a economical and space-saving solution for a variety of temperature testing requirements. The chamber’s 1.5 cu. ft. interior size is 3.5 inches wider than traditional benchtops.
The BTZ-133 chamber uses 115V power, meaning no special power hook-ups. The BTZ-175 chamber models can achieve 5°C per minute temperature change rates. All done with cascade refrigeration, so no liquid nitrogen supply is needed. A 50mm (2”) diameter cable port in the left side of the chamber allows wires and cables to be run to your samples. A standard window and light are included.
The programmer includes a temperature alarm as just one part of ESPEC’s three-tiered over-temperature protection system. A thermal fuse and a user-set independent limit are also included.
New: Compare Benchtop Models
Side-by-side comparison of up to three models.
| Model / Link | Interior Dimensions (W x D x H) |
Interior Volume | Temperature Range | Humidity Control | Change Rate (heat/cool) |
Notes |
|---|---|---|---|---|---|---|
| BTZ-133 | 19.6" x 11" x 12" | 1.5 cu. ft. | -70 to 180°C | No | 3.5°C/min. | |
| BTZ-175 | 19.6" x 11" x 12" | 1.5 cu. ft. | -70 to 180°C | No | 5°C/min. | |
| BTZ-175E | 19.6" x 11" x 12" | 1.5 cu. ft. | -70 to 180°C | No | 5°C/min. | 220V 50Hz export model |
| Click model number for details, including metric & english units. | ||||||