  |
GR-487-CORE
for enclosures |
Your best bet for a single
chamber to do all these test is our ENX
Platinum series.
Here is a detailed description
of 3.34.2: Corrosion Resistance - Temperature Cycling/High
Humidity:
|
Requires repeated cycles
of temperature between 4.4°C and 60°C, while controlling humidity
at high levels:
-
4.4 to 32°C increasing
temperature, maintain 90-95% humidity
-
32 to 60°C with
decreasing relative humidity (defined in the specification
as "specific humidity of 0.24 kg of water/kg of dry
air"). This corresponds to 20%RH at 60°C.
-
32 to 4.5°C decreasing
temperature, maintain humidity 80-95%
|
|
 |
|
Related Information
|
|
|
 |
|
 |