  |
GR-1221-CORE
for passive fiber optic component reliability |
To meet this test standard, you will
need to invest in multiple chambers. Buying ovens and freezers to
do the long term storage tests will free-up your test chambers for
the more complex tests.
You will need an insertion / return loss
test system to go along with our chamber to do these tests.
We recommend the Optical Component Environmental Test System (OCETS)
from JDS Uniphase. It is ready to work with an ESPEC environmental
chamber, making the perfect optical components environmental test
system for long term testing to Telcordia (Bellcore) standards GR-326,
1209, 1221.
Para-
graph |
Title |
Description |
Benchtop Models |
Reach-in Models |
Other Models |
| 6.2.3 |
Thermal
Shock Test |
Liquid
thermal shock, 0 to 100°C |
|
|
TSB |
| 6.2.4 |
High
Temperature Storage Test (dry heat) |
85°C |
Any
benchtop,
PH or PV ovens |
Any
Platinous or
Platinum |
Walk-in |
| 6.2.5 |
High
Temperature Storage Test (damp heat) |
85°C/85% |
Any
humidity model |
ESL,
ESX or ENL, ENX |
Walk-in |
| 6.2.6 |
Low
Temperature Storage Test |
-40°C |
ECT-3,
SU-261, or SU-661 |
ESZ,
ESX, or ENZ,
ENX |
Freezer |
| 6.2.7 |
Temperature
Cycling Test |
-40
to 70°C Air thermal shock (Mil-Std
883, method 1010) |
TSE-11 |
|
TSA
or ETS |
| 6.2.8 |
Cyclic
Moisture Resistance Test |
25 to 75°C cycling with 85-95%RH. One -40°C cycle per 5 sub-cycles
(Mil-Std 883, method 1004) |
Any
humidity model with -40 capability |
ESX or
ENX |
Walk-in |
|
 |
|
Related Information
|
|
|
 |
|
 |