  |
GR-1209-CORE
for passive fiber optic components |
You will need an insertion / return loss
test system to go along with our chamber to do these tests.
We recommend the Optical Component Environmental Test System (OCETS)
from JDS Uniphase. It is ready to work with an ESPEC environmental
chamber, making the perfect optical components environmental test
system for long term testing to Telcordia (Bellcore) standards GR-326,
1209, 1221.
All the required tests can be done by our ESX
Platinous model
Para-
graph |
Title |
Description |
Benchtop Models |
Reach-in Models |
| 5.4.1.1 |
Temperature-Humidity
Aging |
75°C/90% for 168 hours
(or 85°C/85%) |
Any humidity model |
ESL,
ESX or ENL, ENX |
| 5.4.1.5 |
Temperature
Cycling |
-40 to 70°C at ~1°C per minute, 10 cycles |
Almost
every benchtop |
ESZ,
ESX, or ENZ,
ENX |
| 5.4.2.1 |
Temperature-Humidity
Cycle
(for controlled environments) |
-10
to 60°C and 20 to 85%RH, 42 cycles |
|
ESL,
ESX or ENL, ENX |
| 5.4.2.2 |
Temperature-Humidity
Cycle
(for uncontrolled environments) |
-40
to 85°C and 20 to 85%RH, 42 cycles |
|
ESX or
ENX |
| 5.4.2.4 |
Temperature
Effects on DWDM Components
(for controlled environments) |
-10
to 60°C
1-2°C per minute, one cycle |
Almost
every benchtop |
Any
Platinous or
Platinum |
| 5.4.2.5 |
Temperature
Effects on DWDM Components
(for uncontrolled environments) |
-40
to 85°C
1-2°C per minute, one cycle |
Almost
every benchtop |
ESZ,
ESX, or ENZ,
ENX |
|
 |
|
Related Information
|
|
|
 |
|
 |